IESNA:LM-63-2002
[TEST]P940650
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26855
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2449.7 2434.4 2402.3 2374.3 2367.4 2370.2 2378.5 2393.9 2407.8 2412
2413.4 2434.4 2477.6 2548.8 2667.5 2835 3038.8 3284.4 3598.5 3972.6
4396.9 4916.2 5545.7 6261.8 7032.3 7860 8654.3 9024.2 8482.6 6554.9
3566.4 1006.4 308.5 182.9 104.7 43.3 0
2449.7 2441.3 2407.8 2379.9 2372.9 2374.3 2382.7 2398.1 2410.6 2414.8
2417.6 2439.9 2481.8 2557.2 2673.1 2842 3048.5 3295.6 3618 3992.1
4430.4 4965 5619.7 6320.4 7104.9 7953.6 8731 9066 8397.4 6408.3
3400.3 943.6 298.7 167.5 97.7 39.1 0
2449.7 2438.5 2406.4 2377.1 2364.6 2366 2370.2 2378.5 2384.1 2389.7
2398.1 2421.8 2466.5 2537.7 2654.9 2809.8 3008.1 3242.6 3545.5 3915.4
4377.4 4955.3 5633.7 6387.4 7169.1 7998.2 8781.3 9188.9 8693.4 6922
4109.4 1515.9 404.8 201 118.6 46.1 0
2449.7 2433 2402.3 2370.2 2353.4 2349.2 2352 2353.4 2353.4 2363.2
2377.1 2403.7 2448.3 2518.1 2618.6 2766.6 2963.4 3203.5 3506.4 3874.9
4374.6 4972 5734.2 6592.6 7472 8334.6 9140 9595.1 9343.8 8034.5
5516.4 2668.9 804 293.1 142.4 44.7 0
2449.7 2433 2403.7 2370.2 2349.2 2345 2347.8 2347.8 2347.8 2359
2384.1 2407.8 2445.5 2505.6 2596.3 2733.1 2931.3 3178.4 3482.6 3870.7
4383 5065.5 5946.3 6989 8061 9021.4 9796.1 10287.4 10346 9676
7716.3 4641.2 1970.9 502.5 168.9 39.1 0
2449.7 2428.8 2399.5 2366 2343.6 2339.4 2343.6 2349.2 2349.2 2360.4
2386.9 2406.4 2435.8 2500 2596.3 2733.1 2925.7 3178.4 3488.2 3897.2
4431.8 5166 6151.5 7353.3 8573.3 9632.8 10408.9 10986.7 11341.3 11115.2
9634.2 6764.3 3239.8 1017.6 216.4 50.3 0
2449.7 2433 2402.3 2367.4 2345 2339.4 2342.2 2347.8 2347.8 2359
2384.1 2410.6 2448.3 2509.7 2604.7 2744.2 2939.7 3185.3 3492.4 3880.5
4392.7 5076.7 5961.7 6989 8049.9 9031.1 9840.7 10404.7 10480 9743
7893.5 4819.9 1894.2 488.5 141 37.7 0
2449.7 2435.8 2406.4 2371.5 2349.2 2343.6 2347.8 2352 2356.2 2367.4
2385.5 2414.8 2462.3 2533.5 2635.4 2776.3 2976 3218.8 3521.7 3901.4
4403.9 5037.6 5803.9 6640.1 7495.7 8359.7 9179.1 9638.3 9324.3 8097.3
5674.1 2727.5 813.8 305.7 145.2 44.7 0
2449.7 2439.9 2409.2 2375.7 2357.6 2354.8 2360.4 2371.5 2381.3 2391.1
2403.7 2428.8 2477.6 2554.4 2668.9 2826.6 3023.4 3262.1 3560.8 3922.3
4380.2 4948.3 5614.1 6341.3 7100.7 7921.4 8728.2 9134.4 8707.3 7241.7
4575.6 1797.9 515.1 245.7 131.2 53 0
2449.7 2442.7 2410.6 2377.1 2361.8 2360.4 2370.2 2389.7 2406.4 2416.2
2426 2451.1 2497.2 2575.3 2695.4 2864.3 3070.9 3320.7 3627.8 3999.1
4429 4963.6 5579.2 6270.2 7004.4 7818.2 8592.9 8897.1 8322.1 6460
3539.9 1066.4 325.2 164.7 87.9 34.9 0
2449.7 2441.3 2410.6 2377.1 2361.8 2361.8 2371.5 2389.7 2407.8 2416.2
2424.6 2445.5 2493 2567 2685.6 2850.3 3055.5 3316.5 3625 3976.8
4399.7 4912 5524.8 6219.9 6920.6 7734.4 8525.9 8899.9 8414.2 6654
3770.2 1185.1 343.4 178.7 92.1 32.1 0
